THK Global

US

Download

Universal Series US

USUSW_CatalogDownload_2D-CADDownload_2D-CAD



Features

1.Long Service Life
We have achieved a long lifespan of 10,000 km when carrying the maximum payload. Additionally, the lifespan of the LM guide and ball screw can be calculated based on usage conditions.

2.Long-Term Maintenance-Free Operation
By adopting an LM guide with a ball retainer for the linear guide and a lubrication device QZ that enables appropriate lubrication oil supply for the ball screw, we have achieved long-term maintenance-free operation.

3.Ideal for high-speed long-stroke transportation
We offer a wide variety of lead variations for ball screws. With actuators suitable for long-stroke transportation, high-speed operation up to 1800 mm/s is possible.

4.Easy Assembly
The table is equipped with knock holes, and the base is equipped with standard knock holes and long holes, making it easy for customers to install/assemble and serve as assembly standards.